37.5.2 Channel Sets
The enhanced CVD module can control up to eight RX inputs and eight TX inputs. It enables the user to map up to eight specific CVDRx pins sequential RX indexes and up to eight specific CVDTx pins to sequential TX indexes via Special Function Registers (SFRs). The actual pins used can, therefore, be in any order and with any gaps required. This enables the PCB designer to map I/O pins to panel RX/TX functions with greater ease.