26.6.2.2 Enabling, Disabling, and Resetting
The DMAC is enabled by writing the DMA
Enable bit in the Control register (CTRL.DMAENABLE) to '1'. The DMAC is
disabled by writing a '0' to the CTRL.DMAENABLE bit.
A DMA channel is enabled by writing the
Enable bit in the Channel Control A register (CHCTRLA.ENABLE) to '1',
after the corresponding channel ID to the channel is configured. A DMA channel is disabled
by writing a '0' to CHCTRLAn.ENABLE.
The CRC is enabled by writing a ‘1’ to the
CRC Enable bit in the Control register (CTRL.CRCENABLE). The CRC is disabled by writing a
'0' to CTRL.CRCENABLE.
The DMAC is reset by writing a
'1' to the Software Reset bit in the Control register (CTRL.SWRST)
while the DMAC and CRC are disabled. All registers in the DMAC except DBGCTRL will be reset
to their initial state.
A DMA channel is reset by writing a
'1' to the Software Reset bit in the Channel Control A register
(CHCTRLAn.SWRST), after writing the corresponding channel ID to the Channel ID bit group in
the Channel ID register (CHID.ID). The channel registers will be reset to their initial
state. The corresponding DMA channel must be disabled in order for the Reset to take
effect.