26.8.18 Channel Priority Level
| Name: | CHPRILVL |
| Offset: | 0x45 + n*0x10 [n=0..15] |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRILVL[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 | |||||||
Bits 1:0 – PRILVL[1:0] Channel Priority Level
| Value | Name | Description |
|---|---|---|
| 0x0 | LVL0 | Channel Priority Level 0 (Lowest Level) |
| 0x1 | LVL1 | Channel Priority Level 1 |
| 0x2 | LVL2 | Channel Priority Level 2 |
| 0x3 | LVL3 | Channel Priority Level 3 (Highest Level) |