This bit is not affected by software Reset and must not be changed by software while the TCC is enabled.
By default, this bit is ‘0’, and the On-Chip Debug (OCD) fault protection is disabled. When this bit is written to ‘1’, an OCD break request from the OCD system triggers a non-recoverable fault. When this bit is set, the OCD fault protection is enabled and an OCD break request from the OCD system triggers a non-recoverable fault.
| Value | Description |
|---|
| 0 | No faults are generated when TCC is halted in Debug mode. |
| 1 | A non recoverable fault is generated and FAULTD flag is set when TCC is halted in Debug mode. |