7.2 Boot Response Format

The following frame format is used for boot responses.

The header field is formed by the first 15 bits and it contains the boot signature data (0b010101100011010). This data is fixed by the PL360 device and it is used to identify the status of the PL360 device.

The flags field contains information about the reset type of the last reset event:

  • USER_RST: User reset
  • CM7_RST: Cortex reset
  • WDG_RST: Watchdog reset
Table 7-1. Boot Signature Data
3130292827262524
01010110
2322212019181716
0011010USER_RST
15141312111098
CM7_RSTWDG_RST––––––
76543210
––––––––