2.4.1 Initiating Simulation with ModelSim ME Pro 2022.2

In the Libero SoC, go to Project > Project Settings > Simulation options > DO file, and ensure the Use automatic DO file check box is selected, as shown in the following figure.

Figure 2-4. Use Automatic DO File Option Selected