3.5 Configure Design Initialization Data and Memories
(Ask a Question)The Configure Design Initialization Data and Memories option creates the non-PCIe transceiver initialization client, which initializes the transceiver block when the PolarFire device powers up.
To create the transceiver initialization client, perform the following steps:
- On the Design Flow window, double-click Configure Design Initialization Data and Memories. The Design and Memory Initialization window opens, as shown in the following figure.
Figure 3-5. Design and Memory Initialization Window - Under Second stage pane (sNVM) enter the start address where the transceiver initialization client must be created in the sNVM, as shown in the preceding figure.
- On the Design Flow window, double-click the Generate Design Initialization Data to generate the initialization client.
- When the initialization client is generated, a green tick mark appears next to Generate Design Initialization Data, as shown in Figure 3-1.