16.3 SPI frequency at bootup is not 11 MHz
The SPI frequency at the boot of the device is set to 16 MHz instead of 11 MHz. A margin was applied to the SPI timings and make them compliant with a 16 MHz clock. The SPI boot remains functional.
Work around
None
Affected Silicon Revisions
| A | B | C | |||||
| X |