25.10.18 Channel Status Cell Count Register

Offset is k=0..DMA_CH_N-1)
Table 25-32. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHSTATCCk
Offset: 0x94 + k*0x50 [k=0..15]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      CBTC[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 CBTC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 10:0 – CBTC[10:0] Bytes Transferred in the Cell Counter

Reports the number of bytes transferred in the cell.

0x400 = 1024 bytes transferred

0x001 = 1 byte transferred

0x000 = 0 bytes transferred