25.10.14 Channel CRC/Checksum Data Register

CHCTRLAk.ENABLE=1 write protected.

Table 25-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHCRCDATk
Offset: 0x84 + k*0x50 [k=0..15]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
 CRCDAT[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CRCDAT[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCDAT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCDAT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CRCDAT[31:0] CRC Data

Writing to this register will seed the CRC/Checksum generator.

Reading from this register will return the current value of the CRC/checksum.

If CHCTRLCRC.CRCMD is set to the IP header checksum mode, only the lower 16-bits contain information; the upper 16-bits are always read back zero. Data written to this register is converted and read back in one’s complement form. (i.e. current checksum value).

If CHCTRLCRC.CRCMD is set to a 16-bit CRC mode, the lower 16-bits contain CRC value; the upper 16-bits are always zero. If CHCTRLCRC.CRCXOR is set, read back provides the 1’s complement of the CRC value. If CHCTRLCRC.CRCROUT is set, the lower 16-bits are read back in reverse order.

If CHCTRLCRC.CRCMD is set to a 32-bit CRC mode, the register contains the 32-bit CRC value. If CHCTRLCRC.CRCXOR is set, read back provides the 1’s complement of the CRC value. If CHCTRLCRC.CRCROUT is set, the 32-bit value is read back in reverse bit order.