25.10.19 Channel Status Cell Count Register

Offset is k=0..DMA_CH_N-1)
Table 25-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHSTATk
Offset: 0x98 + k*0x50 [k=0..15]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      DREADCELLBUSYBLKBUSY 
Access RRR 
Reset 000 

Bit 2 – DREAD Descriptor Read Status Bit

ValueDescription
0Descriptor has not been read or is not available to read.
1Descriptor read and loaded into channel registers.

Bit 1 – CELLBUSY Channel Cell Transfer Busy Status Bit

ValueDescription
0Channel is idle
1Channel is performing a cell transfer

Bit 0 – BLKBUSY Channel Block Transfer Busy Status Bit

ValueDescription
0Channel is idle.
1Channel is performing a block transfer. Setting CHCTRLAk.ENABLE=0 will suspend the block transfer. On a channel reset, this bit will clear at the completion of the reset sequence. Software can poll this bit to determine when the channel has finished resetting.