25.10.12 Channel Pattern Match Data Register

CHCTRLAk.ENABLE=1 write protected.

Table 25-26. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CHPDATk
Offset: 0x7C + k*0x50 [k=0..15]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
 PIGN[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 PDAT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PDAT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – PIGN[7:0] Channel Pattern Ignore Value

When in Pattern Terminate Mode, any byte matching these bits during a pattern match may be ignored during the pattern match determination when PIGNEN is set. If a byte is read that is identical to this data byte the pattern match logic will treat it as a don’t care when the pattern matching logic is enabled and PIGNEN bit is set.

Bits 15:0 – PDAT[15:0] Channel Pattern Match Data

Channel pattern match data to terminate the ongoing block transfer or linked-list.

PDAT[15:8] (the second byte of data, if enabled by PATLEN == 1) and PDAT[7:0] (the first byte of data) are to be matched with transferred data in order to allow terminate block transfer or linked-list.