37.14.2 TX Control Status Register High for Endpoint 1-7

Table 37-78. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXCSRH
Offset: 0x1013
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 AUTOSETISOMODEDMAREQENFRCDATATOGDMAREQMODE   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – AUTOSET Auto Set Control bit

ValueDescription
0TXPKTRDY must be set manually for all packet sizes
1TXPKTRDY will be automatically set when data of the maximum packet size (value in TXMAXP) is loaded into the TX FIFO. If a packet of less than the maximum packet size is loaded, then TXPKTRDY will have to be set manually.

Bit 6 – ISO Isochronous TX Endpoint Enable bit

This bit only has an effect in Device mode. In Host mode, it always returns zero.

ValueDescription
0Disables the endpoint for Isochronous transfers and enables it for Bulk or Interrupt transfers.
1Enables the endpoint for Isochronous transfers

Bit 5 – MODE Endpoint Direction Control bit

This bit only has any effect where the same endpoint FIFO is used for both TX and RX transactions.

ValueDescription
0Endpoint is RX
1Endpoint is TX

Bit 4 – DMAREQEN Endpoint DMA Request Enable bit

ValueDescription
0DMA requests are disabled for this endpoint
1DMA requests are enabled for this endpoint

Bit 3 – FRCDATATOG Force Endpoint Data Toggle Control bit

ValueDescription
0No forced behavior
1Forces the endpoint data toggle to switch and the data packet to be cleared from the FIFO, regardless of whether an ACK was received.

Bit 2 – DMAREQMODE Endpoint DMA Request Mode Control bit

This bit must not be cleared either before or in the same cycle as the DMAREQEN bit is cleared.

ValueDescription
0DMA Request Mode0
1DMA Request Mode1