37.14.1 TX Control Status Register Low for Endpoint 1-7

Table 37-77. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXCSRL
Offset: 0x1012
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 INCOMPRXCLRDTSENTSTALLSENDSTALLFLUSHFIFOUNDERRUNFIFONETXPKTRDY 
Access R/W/HSR/WR/WR/WR/W/HCR/WR/WR/W 
Reset 00000000 

Bit 7 – INCOMPRX Incomplete Packet Status bit

In anything other than Isochronous transfer, this bit will always return 0.

ValueDescription
0Written by the software to clear this bit
1The packet in the RX FIFO during a high-bandwidth Isochronous/Interrupt transfer is incomplete because parts of the data were not received

Bit 6 – CLRDT Clear Data Toggle Control Bit

ValueDescription
0Do not clear the data toggle
1Resets the endpoint data toggle to 0

Bit 5 – SENTSTALL Stall Handshake Status Bit

ValueDescription
0Written by the software to clear this bit
1STALL handshake is transmitted

Bit 4 – SENDSTALL STALL Handshake Control bit

ValueDescription
0Terminate stall condition
1Issue a STALL handshake

Bit 3 – FLUSHFIFO FIFO Flush Control bit

ValueDescription
0Do not flush the FIFO
1Flush the latest packet from the endpoint TX FIFO. The FIFO pointer is reset, the TXPKTRDY bit is cleared and an interrupt is generated.

Bit 2 – UNDERRUN Underrun Status bit

ValueDescription
0Written by software to clear this bit.
1An IN token has been received when the TXPKTRDY bit is not set.

Bit 1 – FIFONE FIFO Not Empty Status bit

ValueDescription
0TX FIFO is empty
1There is at least 1 packet in the TX FIFO

Bit 0 – TXPKTRDY TX Packet Ready Control bit

The software sets this bit after loading a data packet into the FIFO. It is cleared automatically when a data packet has been transmitted. This bit is also automatically cleared prior to loading a second packet into a double-buffered FIFO.