37.14.4 RX Control Status Register High for Endpoint 1-7

Table 37-80. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: RXCSRH
Offset: 0x1017
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 AUTOCLEARISODMAREQENABDISNYETDMAREQMODE  INCOMPRX 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 7 – AUTOCLEAR Automatic Clear Control bit

This bit should not be set for high-bandwidth Isochronous endpoints.

ValueDescription
0No automatic clearing of RXPKTRDY
1RXPKTRDY will be automatically cleared when a packet of RXMAXP bytes has been unloaded from the RXFIFO. When packets of less than the maximum packet size are unloaded, RXPKTRDY will have to be cleared manually. When using a DMA to unload the RX FIFO, data is read from the RX FIFO in 4-byte chunks regardless of the RXMAXP.

Bit 6 – ISO Isochronous Endpoint Control bit (Device Mode)

This bit only has an effect in Device mode. In Host mode, it always returns zero.

ValueDescription
0Enable the RX endpoint for Bulk/Interrupt transfers
1Enable the RX endpoint for Isochronous transfers

Bit 5 – DMAREQENAB DMA Request Enable Control bit

ValueDescription
0Disable DMA requests for the RX endpoint.
1Enable DMA requests for the RX endpoint.

Bit 4 – DISNYET Disable NYET Handshakes Control/PID Error Status bit (Device mode)

In Bulk/Interrupt transactions, this bit only has any effect in Hi-Speed mode, in which mode it should be set for all Interrupt endpoints.

ValueDescription
0Normal operation.
1In Bulk/Interrupt transactions, disables the sending of NYET handshakes. All successfully received RX packets are ACKed including at the point at which the FIFO becomes full.

Bit 3 – DMAREQMODE DMA Request Mode Selection bit

ValueDescription
0DMA Request Mode 0
1DMA Request Mode 1

Bit 0 – INCOMPRX Incomplete Packet Status bit

ValueDescription
0

Written by the software to clear this bit

1The packet in the RX FIFO during a high-bandwidth Isochronous/Interrupt transfer is incomplete because parts of the data were not received