35.7.4.5 Sleep Mode Operation

The behavior in Sleep mode depends on the host/client configuration and the Run In Standby bit in the Control A register (CTRLA.RUNSTDBY):

  • Host operation, CTRLA.RUNSTDBY=1: The peripheral clock GCLK_SERCOM_CORE will continue to run in Idle Sleep mode and in Standby Sleep mode. Any interrupt can wake-up the device.
  • Host operation, CTRLA.RUNSTDBY=0: GLK_SERCOM_CORE will be disabled after the ongoing transaction is finished. Any interrupt can wake up the device.
  • Client operation, CTRLA.RUNSTDBY=1: The Receive Complete interrupt can wake-up the device
  • Client operation, CTRLA.RUNSTDBY=0: All reception will be dropped, including the ongoing transaction