43.7.14 Comparator Window Control (AC)
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | WINCTRL |
Offset: | 0x3C |
Reset: | 0x00000000 |
Property: | PAC Write-Protection, Write-Synchronized |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINTSEL[1:0] | WEN | ||||||||
Access | R/W | R/W | R/W | ||||||
Reset | 0 | 0 | 0 |
Bits 2:1 – WINTSEL[1:0] Window n Interrupt Selection
These bits configure the interrupt mode for the comparator n window mode.
Value | Name | Description |
---|---|---|
0x0 | ABOVE | Interrupt on signal above window |
0x1 | INSIDE | Interrupt on signal inside window |
0x2 | BELOW | Interrupt on signal below window |
0x3 | OUTSIDE | Interrupt on signal outside (above or below) window |
Bit 0 – WEN Window n Mode Enable
Note: If WINCTRL.WIN=1 then both pair of appropriate comparators must have identical
COMPCTRLn.SINGLE bit value settings.
Value | Description |
---|---|
0 | Window mode is disabled for Comparator 0 and 1 |
1 | Window mode is enabled for Comparator 0 and 1 |