21.6.1 Interrupt Enable Clear Register

Table 21-2. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: INTENCLR
Offset: 0x00
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        CKRDY 
Access R/K 
Reset 0 

Bit 0 – CKRDY Clock Ready Interrupt Enable Clear

Note: Writing a '1' to this bit will clear the Clock Ready Interrupt Enable bit and the corresponding interrupt request.
ValueDescription
0The Clock Ready interrupt is disabled.
1The Clock Ready interrupt is enabled.