21.6 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | INTENCLR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | CKRDY | |||||||||
0x04 | INTENSET | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | CKRDY | |||||||||
0x08 | INTFLAG | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | CKRDY | |||||||||
0x0C | CLKDIV0 | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DIV[7:0] | |||||||||
0x10 ... 0x13 | Reserved | |||||||||
0x14 | CLKDIV1 | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | DIV[7:0] | |||||||||
0x18 ... 0x3B | Reserved | |||||||||
0x3C | CLKMSK0 | 31:24 | MSK31 | MSK30 | MSK29 | MSK28 | MSK27 | MSK26 | MSK25 | MSK24 |
23:16 | MSK23 | MSK22 | MSK21 | MSK20 | MSK19 | MSK18 | MSK17 | MSK16 | ||
15:8 | MSK15 | MSK14 | MSK13 | MSK10 | MSK9 | MSK8 | ||||
7:0 | MSK7 | MSK6 | MSK5 | MSK4 | MSK3 | MSK2 | MSK1 | MSK0 | ||
0x40 | CLKMSK1 | 31:24 | MSK29 | MSK28 | MSK27 | MSK26 | MSK25 | MSK24 | ||
23:16 | MSK23 | MSK22 | MSK21 | MSK20 | MSK19 | MSK18 | MSK17 | MSK16 | ||
15:8 | MSK15 | MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | MSK9 | MSK8 | ||
7:0 | MSK7 | MSK6 | MSK5 | MSK4 | MSK3 | MSK2 | MSK1 | MSK0 | ||
0x44 | CLKMSK2 | 31:24 | ||||||||
23:16 | Reserved[4:0] | |||||||||
15:8 | MSK15 | MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | MSK9 | MSK8 | ||
7:0 | MSK7 | MSK6 | MSK5 | MSK4 | MSK3 | MSK2 | MSK1 | MSK0 | ||
0x48 ... 0x5F | Reserved | |||||||||
0x60 | ODOFF | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ODMSK |