21.6.7 Peripheral BUS Clock Enable Mask2 Register
Note: AHB = Advanced High-performance
Bus
APB = Advanced Peripheral Bus
AXI = Advanced eXtensible Interface
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | CLKMSK2 |
Offset: | 0x44 |
Reset: | 0x000BFFFF |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Reserved[4:0] | |||||||||
Access | - | - | - | - | - | ||||
Reset | 0 | 1 | 0 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MSK15 | MSK14 | MSK13 | MSK12 | MSK11 | MSK10 | MSK9 | MSK8 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MSK7 | MSK6 | MSK5 | MSK4 | MSK3 | MSK2 | MSK1 | MSK0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bits 20:16 – Reserved[4:0]
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15 – MSKn Clock Enable Mask
Bit Number | Description |
---|---|
0 | GMAC |
1 | GMAC |
2 | SQI0 |
3 | SQI1 |
4 | TRNG |
5 | SDHC0 (AHB) |
6 | SDHC0 (APB) |
7 | SDHC1 (AHB) |
8 | SDHC1 (APB) |
9 | HUSB0 |
10 | HUSB1 |
11 | EBI (AHB) |
12 | EBI (APB) |
13 | HSM |
14 | MLB (AHB) |
15 | MLB (APB) |
Value | Description |
---|---|
0 | Interrupt is disabled. |
1 | Interrupt is enabled. |