35.6.3 USART Signal Descriptions

Table 35-5. SERCOM USART Signal Descriptions
Signal NamesFunctionPin TypeDescription

SERCOMn_PAD[0]

SERCOMn_PAD[1]

SERCOMn_PAD[2]

SERCOMn_PAD[3]

TXDDigital OutputUSART TX Transmit Data
RXDDigital InputUSART RX Receive Data
XCKDigital Input/OutputUSART external clock input or output
RTSDigital OutputUSART Flow Control “Request-To-Send” output
CTSDigital InputUSART Flow Control “Clear-To-Send” Input
TEDigital OutputUSART “Transmit Enable” output in RS485 mode
Table 35-6. USART User Configuration Summary
CMODEFORMTXPORXPOSAMPRENCLINCMDPMODEMODEHOSTCLIENTTXINVRXINVDORDCHSIZETXEN/RXEN

/ENABLE

SBMODEGTIMERTS/CTS/TECOMMENTS
1 (Sync)0x00x00x2000NOYESXXX

0x0,

0x1,

0x5,

0x6,

0x7

1/1/10X(Client) FD Sync, Ext Clk in
1YESNOXX(Host) FD Sync Ext Clk out
0x30NOYESXX(Client) FD Sync Ext Clk in
1YESNOXX(Host) FD Sync Ext Clk out
0x10x2X0NOYESXX(Client) FD Sync Ext Clk in
1YESNOXX(Host) FD Sync Ext Clk out
0x30NOYESXX(Client) FD Sync Ext Clk in
1YESNOXX(Host) FD Sync Ext Clk out
0x70x000NOYES110x002ISO 7816 (Client) HD Sync Ext Clk in
1YESNOISO 7816 (Host) HD Sync Ext Clk Out
0 (Async)0x00x00x2,30x0,0x2,0x41XX

0x0,

0x1,

0x5,

0x6,

0x7

XXRS-232 FD without Flow Control
0x20x11XXRTS/CTSRS-232 FD w/Flow Control
0x30x31XX1TERS-485 (HD/FD, No Flow Ctrl)
0x10x00x2,3X1XXXRS-232 FD without Flow Control
0x20x1X1XXRTS/CTSRS-232 FD w/Flow Control
0x30x3X1XX1TERS-485 (HD/FD, No Flow Ctrl)
0x20x00x2,30x0,0x10x21YESNO0010XLIN Host – HDW Break, Sync, and ID generation
0x1LIN Host – HDW Break gen, SW Sync and SW ID generation
0x40x00x2,30x11NOYES0010XAuto-baud (LIN Client) - break detection (Fractional Baud)
0x50x00x2,3X1NOYES0010XAuto-baud (LIN Client) - break detection w/parity (Fractional Baud)
0x00x00x2,301100X0XIRDA FD Transceiver
Legend

X = Application specific, user selectable

HD = Half Duplex

FD = Full Duplex

— = Not applicable