Asynchronous (with Clock Reconstruction) or Synchronous Operation
Internal or External Clock source for Asynchronous and Synchronous Operation
Baud Rate Generator
Supports Serial Frames with 5, 6, 7,
8, or 9 Data bits and 1 or 2 Stop bits
Odd or Even Parity Generation and Parity Check
Selectable LSB or MSB-first Data
Transfer
Buffer Overflow and Frame Error Detection
Noise Filtering, Including False Start bit Detection and Digital Low-pass
Filter
Collision Detection
Can Operate in all Sleep modes
Operation at Speeds up to Half the System Clock for Internally Generated Clocks
Operation at Speeds up to the System Clock for Externally Generated Clocks
RTS and CTS Flow Control
IrDA Modulation and Demodulation up
to 115.2 kbps
LIN Host Support
LIN Client Support
Auto-baud and break character detection
ISO 7816 T = 0 or T = 1 protocols for
Smart Card Interfacing
RS485 Support
Start-of-frame detection
16-Byte Receive FIFO with FIFO enabled
16-Byte Transmit FIFO with FIFO enabled
USART DMA Support
32-bit Extension for Better System Bus Utilization
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.