24.8.15 Timestamp Table 24-34. Register Bit Attribute LegendSymbolDescriptionSymbolDescriptionSymbolDescriptionRReadable bitHCCleared by Hardware(Grey cell)UnimplementedWWritable bitHSSet by HardwareXBit is unknown at ResetKWrite to clearSSoftware settable bit—— Name: TIMESTAMPOffset: 0x64Reset: 0x0000Property: -Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 COUNT[15:8] Access RRRRRRRR Reset 00000000 Bit 76543210 COUNT[7:0] Access RRRRRRRR Reset 00000000 Bits 15:0 – COUNT[15:0] Count Timestamp ValueThe 16-bit value of COUNT is captured by the TIMESTAMP when a tamper condition occurs.
Bit 3130292827262524 Access Reset Bit 2322212019181716 Access Reset Bit 15141312111098 COUNT[15:8] Access RRRRRRRR Reset 00000000 Bit 76543210 COUNT[7:0] Access RRRRRRRR Reset 00000000
Bits 15:0 – COUNT[15:0] Count Timestamp ValueThe 16-bit value of COUNT is captured by the TIMESTAMP when a tamper condition occurs.