8.5 Peripheral Bus A Address Map

Table 8-5. Peripheral Bus A Address Map
Peripheral Bus A Address Map
Peripheral on APBStart AddressEnd Address
DSU0x4400_00000x4400_1FFF
FCW0x4400_20000x4400_3FFF
FCR0x4400_40000x4400_5FFF
RSVD0x4400_60000x4400_FFFF
PM0x4401_00000x4401_1FFF
RSVD0x4401_20000x4401_FFFF
SUPC0x4402_00000x4402_1FFF
RSVD0x4402_20000x4402_FFFF
RSTC0x4403_00000x4403_1FFF
RSVD0x4403_20000x4403_FFFF
OSCCTRL0x4404_00000x4404_1FFF
OSC32KCTRL0x4404_20000x4404_3FFF
RSVD0x4404_40000x4404_FFFF
GCLK0x4405_00000x4405_1FFF
MCLK0x4405_20000x4405_3FFF
RSVD0x4405_40000x4405_FFFF
FREQM0x4406_00000x4406_1FFF
RSVD0x4406_20000x4406_FFFF
WDT0x4407_00000x4407_1FFF
RTC0x4407_20000x4407_3FFF
RSVD0x4407_40000x4407_FFFF
BROMC0x4408_00000x4408_1FFF