8.7 Peripheral Bus C Address Map

Table 8-7. Peripheral Bus C Address Map
Peripheral Bus C Address Map
Peripheral on APBStart AddressEnd Address
SERCOM 7 0x4500_00000x4500_1FFF
SERCOM 8 0x4500_20000x4500_3FFF
SERCOM 90x4500_40000x4500_5FFF
RSVD 0x4500_60000x4500_FFFF
TCC 00x4501_00000x4501_1FFF
TCC 1 0x4501_20000x4501_3FFF
TCC 20x4501_40000x4501_5FFF
RSVD0x4501_60000x4501_FFFF
RSVD 0x4502_00000x4502_FFFF
I2S 10x4503_00000x4503_1FFF
RSVD0x4503_20000x4505_FFFF
CAN 0 0x4506_00000x4506_1FFF
CAN 4 0x4506_20000x4506_3FFF
RSVD 0x4506_40000x4506_FFFF
GMAC0x4507_00000x4507_1FFF
RSVD0x4507_20000x450F_FFFF