8.2 SRAM Address Space

Table 8-2. SRAM Address Space
Start AddressEnd AddressSizeDevice Configuration:
8 MB Flash, 1 MB RAM 4 MB Flash, 1 MB RAM2 MB Flash, 0.5 MB RAM
SRAM ADDRESS SPACE
0x0000_00000x0001_FFFF128 KBITCM
0x2000_00000x2001 FFFF128 KBDTCM
0x2002_00000x2005_FFFF256 KBDRMDRMDRM
0x2006_00000x2009_FFFF256 KB
0x200A_00000x2011_FFFF512 KBRSVD
0x2012_00000x2019_FFFFRSVDRSVD
0x201A_00000x2021 FFFFRSVDRSVD
0x2022_00000x3FFF FFFFRSVDRSVD