8.9 Peripheral Bus E Address Map
Peripheral Bus E Address Map | ||
---|---|---|
Peripheral on APB | Start Address | End Address |
SERCOM 0 | 0x4600_0000 | 0x4600_1FFF |
SERCOM 1 | 0x4600_2000 | 0x4600_3FFF |
SERCOM 4 | 0x4600_4000 | 0x4600_5FFF |
RSVD | 0x4600_6000 | 0x4600_FFFF |
TCC 5 | 0x4601_0000 | 0x4601_1FFF |
TCC 6 | 0x4601_2000 | 0x4601_3FFF |
RSVD | 0x4601_4000 | 0x4602_FFFF |
I2S 0 | 0x4603_0000 | 0x4603_1FFF |
RSVD | 0x4603_2000 | 0x4605_FFFF |
CAN 1 | 0x4606_0000 | 0x4606_1FFF |
CAN 2 | 0x4606_2000 | 0x4606_3FFF |
RSVD | 0x460A_0000 | 0x4609_FFFF |
SDHC 1 | 0x460A_2000 | 0x460A_1FFF |