8.10 Peripheral Bus F Address Map

Table 8-10. Peripheral Bus F Address Map
Peripheral Bus F Address Map
Peripheral on APBStart AddressEnd Address
RSVD 0x4680_00000x4680_FFFF
TCC 7 0x4681_00000x4681_1FFF
TCC 8 0x4681_20000x4681_3FFF
TCC 9 0x4681_40000x4681_5FFF
RSVD 0x4681_60000x4681_FFFF
ADC 0x4682_00000x4682_1FFF
AC0x4682_20000x4682_3FFF
RSVD0x4682_40000x4682_7FFF
PTC0x4682_80000x4682_9FFF
RSVD 0x4682_A0000x4685_FFFF
CAN 50x4686_00000x4686_1FFF