8.6 Peripheral Bus B Address Map
Peripheral Bus B Address Map | ||
---|---|---|
Peripheral on APB | Start Address | End Address |
EIC | 0x4480_0000 | 0x4480_1FFF |
RSVD | 0x4480_2000 | 0x4480_FFFF |
PAC | 0x4481_0000 | 0x4481_1FFF |
RSVD | 0x4481_2000 | 0x4481_FFFF |
DRMTCM | 0x4482_0000 | 0x4482_1FFF |
MCRAMC | 0x4482_2000 | 0x4482_3FFF |
TRAM | 0x4482_4000 | 0x4482_7FFF |
RSVD | 0x4482_8000 | 0x4483_FFFF |
PORT | 0x4484_0000 | 0x4484_1FFF |
RSVD | 0x4484_2000 | 0x4484_FFFF |
DMA | 0x4485_0000 | 0x4485_1FFF |
RSVD | 0x4485_2000 | 0x4485_FFFF |
EVSYS | 0x4486_0000 | 0x4486_1FFF |
RSVD | 0x4486_2000 | 0x4486_FFFF |
TRNG | 0x4487_0000 | 0x4487_1FFF |
RSVD | 0x4487_2000 | 0x448E_FFFF |