14.5.1 Memory Map
If Instruction TCM is enabled, it will start at system address 0x0000_0000. If Data TCM is enabled, D0TCM will start at system address 0x2000_0000. D1TCM is stacked on top of D0TCM and starts at 0x2001_0000.
If Instruction TCM is enabled, it will start at system address 0x0000_0000. If Data TCM is enabled, D0TCM will start at system address 0x2000_0000. D1TCM is stacked on top of D0TCM and starts at 0x2001_0000.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.