14.6 Register Summary
For descriptions and definitions of both Register and bitfield properties, refer to Register Properties.
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | CTRLA | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | ENABLE | SWRST | ||||||||
0x04 | CTRLB | 31:24 | D1ERCNTDIS | D0ERCNTDIS | IERCNTDIS | DWAITSTEN | IWAITSTEN | |||
23:16 | D1ERRCNT[7:0] | |||||||||
15:8 | D0ERRCNT[7:0] | |||||||||
7:0 | IERRCNT[7:0] | |||||||||
0x08 | SYNCBUSY | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ||||||||||
7:0 | FLTEN | SWRST | ||||||||
0x0C | INTENCLR | 31:24 | FLTCAPEN | |||||||
23:16 | D1ECCECNTEN | D1DERREN | D1SERREN | |||||||
15:8 | D0ECCECNTEN | D0DERREN | D0SERREN | |||||||
7:0 | IECCECNTEN | IDERREN | ISERREN | |||||||
0x10 | INTENSET | 31:24 | FLTCAPEN | |||||||
23:16 | D1ECCECNTEN | D1DERREN | D1SERREN | |||||||
15:8 | D0ECCECNTEN | D0DERREN | D0SERREN | |||||||
7:0 | IECCECNTEN | IDERREN | ISERREN | |||||||
0x14 | INTFLAG | 31:24 | FLTCAP | |||||||
23:16 | D1ECCECNT | D1DERR | D1SERR | |||||||
15:8 | D0ECCECNT | D0DERR | D0SERR | |||||||
7:0 | IECCECNT | IDERR | ISERR | |||||||
0x18 | FLTCTRL | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | FLTMD[1:0] | |||||||||
7:0 | FLTEN | |||||||||
0x1C | IFLTPTR | 31:24 | ||||||||
23:16 | FLT2PTR[6:0] | |||||||||
15:8 | ||||||||||
7:0 | FLT1PTR[6:0] | |||||||||
0x20 | IFLTADR | 31:24 | ||||||||
23:16 | IFLTADR[16] | |||||||||
15:8 | IFLTADR[15:8] | |||||||||
7:0 | IFLTADR[7:0] | |||||||||
0x24 | IFLTCAP | 31:24 | ITCMMASTER[3:0] | |||||||
23:16 | IFLTADR[16] | |||||||||
15:8 | IFLTADR[15:8] | |||||||||
7:0 | IFLTADR[7:0] | |||||||||
0x28 | IFLTPAR | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | SECIN[8] | |||||||||
7:0 | SECIN[7:0] | |||||||||
0x2C | IFLTSYN | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ERR2 | ERR1 | SECSYN8 | |||||||
7:0 | SECSYN7 | SECSYN6 | SECSYN5 | SECSYN4 | SECSYN3 | SECSYN2 | SECSYN1 | SECSYN0 | ||
0x30 | DFLTPTR | 31:24 | ||||||||
23:16 | FLT2PTR[6:0] | |||||||||
15:8 | ||||||||||
7:0 | FLT1PTR[6:0] | |||||||||
0x34 | DFLTADR | 31:24 | D1D0EN | |||||||
23:16 | FLTADR[16] | |||||||||
15:8 | FLTADR[15:8] | |||||||||
7:0 | FLTADR[7:0] | |||||||||
0x38 | DFLTCAP0 | 31:24 | DTCMMASTER[3:0] | |||||||
23:16 | FLTADR[16] | |||||||||
15:8 | FLTADR[15:8] | |||||||||
7:0 | FLTADR[7:0] | |||||||||
0x3C | DFLTPAR0 | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | SECIN[8] | |||||||||
7:0 | SECIN[7:0] | |||||||||
0x40 | DFLTSYN0 | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ERR2 | ERR1 | SECSYN8 | |||||||
7:0 | SECSYN7 | SECSYN6 | SECSYN5 | SECSYN4 | SECSYN3 | SECSYN2 | SECSYN1 | SECSYN0 | ||
0x44 ... 0x47 | Reserved | |||||||||
0x48 | DFLTCAP1 | 31:24 | DTCMMASTER[3:0] | |||||||
23:16 | FLTADR[16] | |||||||||
15:8 | FLTADR[15:8] | |||||||||
7:0 | FLTADR[7:0] | |||||||||
0x4C | DFLTPAR1 | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | SECIN[8] | |||||||||
7:0 | SECIN[7:0] | |||||||||
0x50 | DFLTSYN1 | 31:24 | ||||||||
23:16 | ||||||||||
15:8 | ERR2 | ERR1 | SECSYN8 | |||||||
7:0 | SECSYN7 | SECSYN6 | SECSYN5 | SECSYN4 | SECSYN3 | SECSYN2 | SECSYN1 | SECSYN0 |