39.7.9 Coding Timing Parameters

All timing parameters are defined for one chip select and are grouped together in one register according to their type.

The SMC SETUP register groups the definition of all setup parameters:

  • NRDSETUP
  • NCS RDSETUP
  • NWE SETUP
  • NCS WR SETUP

The SMC PULSE register groups the definition of all pulse parameters:

  • NRDPULSE
  • NCS RDPULSE
  • NWE PULSE
  • NCS WR PULSE

The SMC CYCLE register groups the definition of all cycle parameters:

  • NRDCYCLE
  • NWE CYCLE

The following table shows how the timing parameters are coded and their permitted range.

Table 39-3. Coding and Range of Timing Parameters
Coded ValueNumber of BitsEffective ValuePermitted Range
Coded ValueEffective Value
setup [5:0]6128 x setup[5] + setup[4:0]0 :: 310 :: 128+31
pulse [6:0]7256 x pulse[6] + pulse[5:0]0 :: 630 :: 256+63
cycle [8:0] 9 256 x cycle[8:7] + cycle[6:0] 0 :: 127 0 :: 256+127
0 :: 512+127
0 :: 768+127