13.1.2.3 APP_OTA_HDL_ErrorHandle
C
void APP_OTA_HDL_ErrorHandle(uint16_t OTAHandle);
Description
Handles OTA error
Parameters
Parameter | Description |
---|---|
[in] OTAHandle | Handle Associated with the connection. |
void APP_OTA_HDL_ErrorHandle(uint16_t OTAHandle);
Handles OTA error
Parameter | Description |
---|---|
[in] OTAHandle | Handle Associated with the connection. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.