13.1.2.8 APP_OTA_HDL_SetOTAMode
C
void APP_OTA_HDL_SetOTAMode(APP_OTA_HDL_Mode_T mode);
Description
Sets the application in OTA mode
Parameters
Parameter | Description |
---|---|
[in] mode | Variable to the OTA Application Mode structure APP_OTA_HDL_Mode_T |
void APP_OTA_HDL_SetOTAMode(APP_OTA_HDL_Mode_T mode);
Sets the application in OTA mode
Parameter | Description |
---|---|
[in] mode | Variable to the OTA Application Mode structure APP_OTA_HDL_Mode_T |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.