13.1.2.2 APP_OTA_HDL_Complete
C
void APP_OTA_HDL_Complete(void);
Description
Stops the OTA timeout timer as OTA update is completed
void APP_OTA_HDL_Complete(void);
Stops the OTA timeout timer as OTA update is completed
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.