9.3 Further Coverage
Considering that SRAM, Flash, and EEPROM are internal memories in the tinyAVR® 1-series, the previously described self-diagnostic routines cover the specifications of the standard for memory addressing and internal data path (subcomponent 4.3 and component 5 in Table H.11.12.7).