1.3.1 Design Implementation
(Ask a Question)The following figure shows the Libero SoC software design implementation of the TVS demo design.
The top-level design includes the following components:
- TVS_IP_0 Macro
- Core_UART_0
- TVS_to_UART_0 logic
- clock_gen_0
- INIT_MONITOR_0 and PF_RESET_0