4.3.1.1 What do the Enterprise View Icons Mean?   

Icon

Description

System with controller and directly attached disk drives or enclosures

Controller

Enclosure

Logical drive (encrypted)1
maxCache Device (healthy)2
Array (healthy)

Hard disk drive

Solid State Drive (SSD)

SMR (Shingled Magnetic Recording) drive3

Connector or other physical device

1 A lock in the Enterprise View means that the device is encrypted. For more information, see Working with maxCrypto™ Devices.
2 A green check mark in the Enterprise View means that the device is healthy with no problems or issues. For more information, see 15.2 Identifying a Failed or Failing Component.
3 Not supported on all controllers. See the Readme for more information.