The Core10GMAC IP is configured for 10GBASE-R mode with a core data width of 64
bits. Core data width is the width of the data path connected to the
transceiver interface. The system data width, that is, the width of the
interface to the user logic, is configured as 64 bits. The Tx and Rx Pause
features are disabled, and both the MAC TX FIFO depth and MAC RX FIFO depth
are set to 256.
The CORE10GMAC IP is configured as shown in the following figure.Figure 1-14. CORE10GMAC Configuration
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.