1.1.2 UART Subsystem
The UART subsystem provides a serial communication interface for passing user commands
from GUI to IAP Initiator, and for displaying the status of the initiated commands. The
UART subsystem has the following major components:
- Uart_rx_if : This finite state machine receives the write request and write data from COREUART_0 and generates the interrupts.
- Uart_tx_if: This finite state
machine receives the following design status codes.
- Image transfer complete
- Authentication complete
- Current packet number
- Target version number