12.10.15 PIR5
Note: Interrupt flag bits are set when an
Interrupt condition occurs, regardless of the state of its corresponding enable bit or
the Global Enable (GIE) bit. User software may ensure the appropriate interrupt flag
bits are cleared before enabling an interrupt.
Name: | PIR5 |
Offset: | 0x0091 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CM2IF | CM1IF | BCL1IF | SSP1IF | ||||||
Access | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||||
Reset | 0 | 0 | 0 | 0 |
Bit 7 – CM2IF Comparator 2 Interrupt Flag
Value | Description |
---|---|
1 | Comparator 2 interrupt has occurred (must be cleared in software) |
0 | Comparator 2 interrupt event has not occurred |
Bit 6 – CM1IF Comparator 1 Interrupt Flag
Value | Description |
---|---|
1 | Comparator 2 interrupt has occurred (must be cleared in software) |
0 | Comparator 2 interrupt event has not occurred |
Bit 3 – BCL1IF MSSP1 Bus Collision Interrupt Flag
Value | Description |
---|---|
1 | An MSSP1 Bus Collision was detected (must be cleared in software) |
0 | No MSSP1 Bus Collision event was detected |
Bit 2 – SSP1IF MSSP1 Interrupt Flag
Value | Description |
---|---|
1 | MSSP1 interrupt has occurred (must be cleared in software) |
0 | MSSP1 interrupt event has not occurred |