5.7 Initializing the WILC Device
- Insert the WILC1000 sd card device into the SD Card slot.
- Initialize the WILC device by inserting the
wilc-sdio.komodule by using the following command:$ modprobe wilc-sdio.ko
- After successful completion, wlan0 interface is up and running.