Jump to main content
Wi-Fi® Link Controller Linux® User Guide
Search
Product Pages
ATWILC1000
ATWILC3000
Home
5
Building and Flashing the System Image into the SAMA5D27-SOM1-EK1
5.1
Buildroot
Introduction
1
Prerequisites
2
Building Linux for SAMA5D4 Xplained Ultra Board
3
Building and Flashing the System Image into the SAMA5D2 Xplained Ultra Board
4
Building and Flashing the System Image into the SAMA5D3 Xplained Board
5
Building and Flashing the System Image into the SAMA5D27-SOM1-EK1
5.1
Buildroot
5.1.1
Get Sources
5.2
Configuring the Buildroot
5.3
Customize Buildroot by Adding Additional Modules
5.4
Building SD Card Image
5.5
Flashing the SD Card Image Using Etcher
5.6
Booting Up the Board
5.7
Initializing the WILC Device
5.8
WILC Support for Desired Kernel Version
6
Updating Binary and System Image into the Target Board
7
Updating ATWILC Firmware
8
Running ATWILC
9
Document Revision History
Microchip Information
5.1 Buildroot