8.1 Accessing the Console
The user can access the serial console through the on board serial-to-USB converter. In fact, the Embedded Debugger (EDBG) chip on the evaluation kit acts as a serial-to-USB converter and is loaded with a firmware that can communicate via USB-CDC protocol.
To enable EDBG, open JP1 and connect the USB cable to the board (J20 EDBG-USB).