Jump to main content
Wi-Fi® Link Controller Linux® User Guide
Search
Product Pages
ATWILC1000
ATWILC3000
Home
8
Running ATWILC
8.9
Powersave
Introduction
1
Prerequisites
2
Building Linux for SAMA5D4 Xplained Ultra Board
3
Building and Flashing the System Image into the SAMA5D2 Xplained Ultra Board
4
Building and Flashing the System Image into the SAMA5D3 Xplained Board
5
Building and Flashing the System Image into the SAMA5D27-SOM1-EK1
6
Updating Binary and System Image into the Target Board
7
Updating ATWILC Firmware
8
Running ATWILC
8.1
Accessing the Console
8.2
Recognizing ATWILC1000
8.3
Recognizing ATWILC3000
8.4
Modifying Configuration Files
8.5
Running in the ATWILC Station Mode
8.6
Running in the ATWILC AP Mode
8.7
Running in the ATWILC P2P Mode
8.8
Supported Modes with Concurrency
8.9
Powersave
8.9.1
Wi-Fi Powersave
8.9.2
BLE Powersave
8.10
Antenna Switching
8.11
Debug Logs
8.12
Monitor Mode
8.13
Miscellaneous Linux Topics
8.14
Running ATWILC3000 in Bluetooth Mode
9
Document Revision History
Microchip Information
8.9 Powersave