8.1.1 For Microsoft Windows Users
Install USB drivers for Atmel and Segger tools. Then, identify the USB connection that is established. The user can verify this by checking if the EDBG virtual COM port appears in the Device Manager. The COMxx number is used to configure the terminal emulator.