8.14 Running ATWILC3000 in Bluetooth Mode
Use the following commands to use BLE after loading the
wilc-sdio.ko modules.
When WILC3000 initializes, it creates a node at
/dev/wilc_bt, which can be used to write the following commands:- BT_POWER_UP
- BT_DOWNLOAD_FW
- BT_FW_CHIP_WAKEUP
- BT_FW_CHIP_ALLOW_SLEEP
- BT_POWER_DOWN