8.4.2 Dynamic Host Configuration Protocol
The reference configuration file for the Dynamic Host Configuration Protocol (DHCP)
server is available in the /etc/dhcp/dhcpd.conf file.
ddns-update-style none;
default-lease-time 600;
max-lease-time 7200;
option subnet-mask 255.255.255.0;
option domain-name-servers 168.126.63.1, 164.124.101.2; # DNS Server IP
option domain-name “sample.example”; # domain name
subnet 192.168.0.0 netmask 255.255.255.0 {
range 192.168.0.100 192.168.0.110; # range ip
option broadcast-address 192.168.0.255;
option routers 192.168.0.1; # gateway ip
}
Log-facility local7;
Note: Each value must be modified as per the
test environment.
The location of the dhcpd.conf file must match the location defined in
/etc/init.d/S80dhcp-server under: test -f
/etc/dhcp/dhcpd.conf || exit 0.