1.3 User I/O
(Ask a Question)PolarFire FPGAs have two types of I/O buffers: HSIO and GPIO. HSIO buffers are optimized for single-ended buffers with supplies from 1.2V to 1.8V. GPIO buffers support single-ended and true differential interfaces with supplies from 1.2V to 3.3V.
Important: When the HSIO bank is configured as an LVDS receiver,
the concerned I/Os must be connected externally by a 100Ω resistor.
For more information about key features of I/O buffers and supported standards, see PolarFire FPGA Packaging and Pin Descriptions User Guide and PolarFire FPGA and PolarFire FPGA and PolarFire SoC FPGA User I/O User Guide .