1.8 Transceiver
(Ask a Question)The following table lists the transceiver features supported in PolarFire devices, and transceiver blocks are located on the east corner of the device. PolarFire devices support PCIe interface only in Transceiver quad 0.
For more information about implementing PCIe interfaces, see PolarFire Family PCI Express User Guide . For more information about implementing other transceiver based interfaces and power supplies, see PolarFire Family Transceiver User Guide .
The following table lists the number of transceivers supported in various PolarFire devices.
| Device | Transceiver Lane | TX PLL | Reference Clock I/O |
|---|---|---|---|
| MPF100 | 8 | 6 | 12 |
| MPF200 | 16 | 11 | 22 |
| MPF300 | 16 | 11 | 22 |
| MPF500 | 24 | 15 | 30 |
For more information about supported I/O standards, see PolarFire FPGA and PolarFire SoC FPGA User I/O User Guide .